JAJSKK4A December 2019 – June 2021 ISO6731-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO6731 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 117.5 | mW | ||
PD1 | Maximum power dissipation (side-1) | 47.7 | mW | |||
PD2 | Maximum power dissipation (side-2) | 69.8 | mW |