4 改訂履歴
Changes from O Revision (April 2017) to P Revision
- Changed ドキュメント全体を通して「(VDE V 0884-10):2006-12」を「DIN VDE V 0884-11:2017-01」にGo
- Changed ドキュメント全体を通して「部品受領通知5AおよびIEC 60950-1についてCSA承認済み」を「IEC 60950-1およびIEC 62368-1についてCSA承認済み」にGo
- Added the basic insulation working voltage for CSA in the Safety-Related Certifications tableGo
- Changed the VDE certification number from 40016131 to 40047657 in the Safety-Related Certifications tableGo
- Changed the maximum propagation delay and pulse-width distortion in each Switching Characteristics table Go
- Added ± 10% for the VCC1 and VCC2 voltages in the condition statement of the Switching Characteristics—5-V VCC1 and VCC2 Supplies table Go
- Changed ISO722x to ISO7220 for all part numbers for the Channel-to-channel output skew parameter in each Switching Characteristic tableGo
Changes from N Revision (September 2015) to O Revision
- Changed the Dissipation Characteristics table to Power Ratings. Combined the DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 Insulation Characteristics table IEC Package Characteristics, and IEC 60664-1 Ratings Table in the Insulation Specifications table. Changed the Regulatory Information table to Safety-Related CertificationsGo
- Deleted the maximum surge voltage, 4000 VPK for VDE in the Safety-Related Certifications tableGo
- Changed the CSA information in the Safety-Related Certifications tableGo
- Added 「ドキュメントの更新通知を受け取る方法」セクションGo
- Changed 「静電気放電に関する注意事項」セクションGo
Changes from M Revision (October 2014) to N Revision
- Changed ドキュメント全体を通してVDE認定を「DIN EN 60747-5-5 (VDE 0884-5)」から「DIN V VDE V 0884-10 (VDE V 0884-10):2006-12」にGo
- 「概略回路図」を高品質のバージョンに更新Go
- Changed the max value of the IN and OUT voltage from 6 to VCC + 0.5 in the Absolute Maximum Ratings table.Go
- Changed L(I01) MIN value from 4.8 to 4 in the IEC Package Characteristics table.Go
- Added the JEDEC package dimensions note in the IEC Package Characteristics tableGo
- Changed L(I01) MIN value from 4.8 to 4 in the IEC Package Characteristics table.Go
- Added the DTI parameter to the IEC Package Characteristics table.Go
- Changed the DTI test condition From: IEC 60112 / VDE 0303 Part 1 To: DIN EN 60112 (VDE 0303-11); IEC 60112Go
- Added = 150°C to insulation resistance test condition in the DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 Insulation Characteristics table. Go
- Added table row with input side VCC = X to the ISO7220x or ISO7221x Function table.Go
Changes from L Revision (January 2012) to M Revision
- Changed データシートのタイトルを「ISO722x デュアル・チャネルのデジタル・アイソレータ」にGo
- Added 「熱に関する情報」表を変更、「ピン構成と機能」セクション、「取り扱い定格」表、「放熱定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションをGo
- 「特長」セクションを更新Go
- Added 「概要」の2番目の文に「VDE準拠で最高4000VPK」をGo
- Updated the Regulatory Information TableGo
- Added the min and max values to the Storage temperature parameter in the Absolute Maximum Ratings table.Go
- Changed in ROC table Max col, VIH row from VCC to 5.5 Go
- Changed the L(I01) parameter name to external clearance (CLR) and L(I02) to external creepage (CPG). Also changed the input-to-output test voltage (VPR) parameter name to apparent charge (qpd) Go
- Changed the Device Options table, Input Threshold column from ≠ symbol to ~ symbol 6 places Go
- Changed 『絶縁の用語集』Go
Changes from K Revision (January 2010) to L Revision
- 「特長」を「3.3Vまたは5Vの電源で動作」から「2.8V (Cグレード)、3.3V、5Vの電源で動作」に変更Go
- 「特長」を「4000Vpeak絶縁、560Vpeak VIORM」から、「IEC 60747-5-2 (VDE 0884, Rev2)に従い4000VPK VIOTM、560VPK VIORM」に変更Go
- Added device options to VCC in the RECOMMENDED OPERATING CONDITIONS tableGo
- Changed Note: (1) in the RECOMMENDED OPERATING CONDITIONS tableGo
- Changed the CTI MIN value From: ≥175 V To: ≥400 VGo
- Updated the Regulatory Information tableGo
- Changed ICC1 and ICC2 test conditions in the 5-V tableGo
- Changed Table Note: (1)Go
- Changed ICC1 and ICC2 test conditions in the VCC1 at 5 V, VCC2 at 3.3 V tableGo
- Changed Table Note: (1)Go
- Changed ICC1 and ICC2 test conditions in the VCC1 at 3.3 V, VCC2 at 5 V tableGo
- Changed Table Note (1)Go
- Changed ICC1 and ICC2 test conditions in the VCC1 and VCC2 at 3.3 V tableGo
- Changed Table Note (1)Go
- Added ELECTRICAL and Switching CHARACTERISTICS table for VCC1 and VCC2 at 2.8 V (ISO722xC-Only)Go
- Changed VCC Undervoltage Threshold vs Free-Air TemperatureGo
- Changed Failsafe Delay Time Test Circuit and Voltage WaveformsGo
Changes from J Revision (May 2009) to K Revision
- Changed the RECOMMENDED OPERATING CONDITIONS so that Note (2) is associated with all device options in the Input pulse width and Signaling rateGo
- Changed Note (2) From: Typical signaling rate under ideal conditions at 25°C. To: Typical signaling rate and Input pulse width are measured at ideal conditions at 25°C.Go
- Changed column 2 of the AVAILABLE OPTIONS table From: Signaling Rate To: Max Signaling RateGo
Changes from I Revision (December 2008) to J Revision
- Changed ISO7221C Marked As column From: TI7221C To: I7221C in the AVAILABLE OPTIONS tableGo
Changes from H Revision (May 2008) to I Revision
- Added 「特長」のUL 1577の箇条書き項目に「IEC 61010-1、IEC 60950-1、およびCSA承認済み」をGo
Changes from G Revision (March 2008) to H Revision
- Added Note: (1) to the RECOMMENDED OPERATING CONDITIONS tableGo
- Added Note: (1) to the ELECTRICAL CHARACTERISTICS: VCC1 and VCC2 at 5-V tableGo
- Added Note: (1) to the ELECTRICAL CHARACTERISTICS: VCC1 at 5 V, VCC2 at 3.3 V tableGo
- Added Note (1): to the ELECTRICAL CHARACTERISTICS: VCC1 at 3.3 V, VCC2 at 5 V tableGo
- Added Note (1): to the ELECTRICAL CHARACTERISTICS: VCC1 and VCC2 at 3.3 VGo
Changes from F Revision (August 2007) to G Revision
- Added データシートに型番ISO7220BおよびISO7221BをGo
- Added 「特長」一覧に5Mbpsの信号速度をGo
- Added Part Numbers ISO7220B and ISO7221B to the ELECTRICAL CHARACTERISTICS: VCC1 and VCC2 at 5-V tableGo
- Added Part Numbers ISO7220B and ISO7221B to the ELECTRICAL CHARACTERISTICS: VCC1 at 5 V, VCC2 at 3.3 V tableGo
- Added Part Numbers ISO7220B and ISO7221B to the ELECTRICAL CHARACTERISTICS: VCC1 at 3.3 V, VCC2 at 5 V tableGo
- Added Part Numbers ISO7220B and ISO7221B to the ELECTRICAL CHARACTERISTICS: VCC1 and VCC2 at 3.3 VGo
- Added PROPAGATION DELAY vs FREE-AIR TEMPERATURE, ISO722xB, Propagation Delay vs Free-Air Temperature, ISO722xBGo
- Added Part Numbers ISO7220B and ISO7221B to the AVAILABLE OPTIONS tableGo
Changes from E Revision (July 2007) to F Revision
- Added tsk(pp) footnote to the SWITCHING CHARACTERISTICS: VCC1 and VCC2 at 5-V OPERATION tableGo
- Added tsk(o) footnote to the SWITCHING CHARACTERISTICS: VCC1 and VCC2 at 5-V OPERATION tableGo
- Added tsk(pp) footnote to the SWITCHING CHARACTERISTICS: VCC1 at 5 V, VCC2 at 3.3 V OPERATION tableGo
- Added tsk(o) footnote to the SWITCHING CHARACTERISTICS: VCC1 at 5 V, VCC2 at 3.3 V OPERATION tableGo
- Added tsk(pp) footnote to the SWITCHING CHARACTERISTICS: VCC1 at 3.3 V, VCC2 at 5 V OPERATION tableGo
- Added tsk(o) footnote to the SWITCHING CHARACTERISTICS: VCC1 at 3.3 V, VCC2 at 5 V OPERATION tableGo
- Added tsk(pp) footnote to the SWITCHING CHARACTERISTICS tableGo
- Changed 3.3-VRMS Supply Current vs Signaling Rate - Re-scaled the Y-axisGo
- Changed 5-VRMS Supply Current vs Signaling Rate - New CurvesGo
Changes from D Revision (June 2007) to E Revision
- Changed 3.3-VRMS Supply Current vs Signaling Rate - New CurvesGo
- Changed 5-VRMS Supply Current vs Signaling Rate - Re-scaled the Y-axis Go
Changes from C Revision (May 2007) to D Revision
- Changed Typical ISO7220x Circuit Hook-Up - Pin 2 (INA) label From: OUTPUT to INPUTGo
Changes from B Revision (May 2007) to C Revision
- Added the Signaling rate values to the RECOMMENDED OPERATING CONDITIONS tableGo
- Changed the IEC 60664-1 RATINGS TABLE - Specification I-III test conditions From: Rated mains voltage ≤150 VRMS To: Rated mains voltage ≤300 VRMS. Added a row for the I-II specificationsGo
- Added ISO722xM Jitter vs Signaling Rate cross reference to the Peak-to-peak eye-pattern jitter of the SWITCHING CHARACTERISTICS tableGo
- Added Time-Dependent Dielectric Breakdown Test ResultsGo
Changes from A Revision (August 2006) to B Revision
- Added the TYPICAL CHARACTERISTIC CURVES to the data sheet.Go
- Added the PARAMETER MEASUREMENT INFORMATION to the data sheetGo
- Added the APPLICATION INFORMATION section to the data sheetGo
- Added データシートに『絶縁の用語集』セクションGo
Changes from * Revision (July 2006) to A Revision
- Deleted 「特長」のUL 1577の箇条書き項目から「およびCSA承認済み」をGo
- Added option A to the AVAILABLE OPTIONS tableGo