JAJSLI4A May 2021 – December 2021 ISOW1044
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Power converter supply voltage | –0.5 | 6 | V |
VISOIN | Isolated supply voltage, input supply for CAN transceiver | –0.5 | 6 | V |
VISOOUT | Isolated supply voltage, Power converter output | –0.5 | 6 | V |
VIO | Logic supply voltage | –0.5 | 6 | V |
VBUS | Voltage on bus pins (CANH, CANL with respect to GND2) | -58 | 58 | V |
VBUS_DIFF | Max Differential voltage on bus pins (CANH-CANL) | -45 | 45 | V |
Vlogic_IO | Logic I/O voltage level ( RXD, TXD, STB, EN, IN) | –0.5 | VIO + 0.5(3) | V |
OUT | -0.5 | VISOIN + 0.5 | V | |
IO | Output current on RXD, OUT pins | –15 | 15 | mA |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |