JAJSDP1B December 2016 – April 2017 LDC2112 , LDC2114
PRODUCTION DATA.
| PIN | I/O(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DSBGA NO. | TSSOP NO. | ||
| VDD | C1 | 4 | P | Power supply |
| GND | D1 | 2 | G | Ground(2) |
| A4 | 10 | |||
| INTB | B2 | 5 | O | Interrupt output Polarity can be configured in Register 0x11. |
| LPWRB | C2 | 3 | I | Normal / Low Power Mode select Set LPWRB to VDD for Normal Power Mode or ground for Low Power Mode. |
| COM | D2 | 1 | A | Common return current path for all LC resonator sensors A capacitor should be connected from this pin to GND. Refer to Setting COM Pin Capacitor. |
| IN0 | A3 | 9 | A | Channel 0 LC sensor input |
| IN1 | A2 | 8 | A | Channel 1 LC sensor input |
| OUT0 | D4 | 15 | O | Channel 0 logic output Polarity can be configured in Register 0x1C. |
| OUT1 | C4 | 13 | O | Channel 1 logic output Polarity can be configured in Register 0x1C. |
| ADDR | B3 | 11 | I | I2C address When ADDR = Ground, I2C address = 0x2A. When ADDR = VDD, I2C address = 0x2B. |
| SCL | D3 | 16 | I | I2C clock |
| SDA | C3 | 14 | I/O | I2C data |
| NC | A1 | 7 | — | No connect Leave them floating. |
| B1 | 6 | |||
| B4 | 12 | |||
| PIN | I/O(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DSBGA NO. | TSSOP NO. | ||
| VDD | C1 | 4 | P | Power supply |
| GND | D1 | 2 | G | Ground(2) |
| A4 | 10 | |||
| INTB | B2 | 5 | O | Interrupt output Polarity can be configured in Register 0x11. |
| LPWRB | C2 | 3 | I | Normal / Low Power Mode select Set LPWRB to VDD for Normal Power Mode or ground for Low Power Mode. |
| COM | D2 | 1 | A | Common return current path for all LC resonator sensors A capacitor should be connected from this pin to GND. Refer to Setting COM Pin Capacitor. |
| IN0 | A3 | 9 | A | Channel 0 LC sensor input |
| IN1 | A2 | 8 | A | Channel 1 LC sensor input |
| IN2 | A1 | 7 | A | Channel 2 LC sensor input |
| IN3 | B1 | 6 | A | Channel 3 LC sensor input |
| OUT0 | D4 | 15 | O | Channel 0 logic output Polarity can be configured in Register 0x1C. |
| OUT1 | C4 | 13 | O | Channel 1 logic output Polarity can be configured in Register 0x1C. |
| OUT2 | B4 | 12 | O | Channel 2 logic output Polarity can be configured in Register 0x1C. |
| OUT3 | B3 | 11 | O | Channel 3 logic output Polarity can be configured in Register 0x1C. |
| SCL | D3 | 16 | I | I2C clock |
| SDA | C3 | 14 | I/O | I2C data I2C address = 0x2A. |