JAJSAX7E April   2008  – May 2016 LM2758
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Charge Pump and Gain Transitions
      2. 7.3.2 Soft Start
      3. 7.3.3 Current Limit Protection
      4. 7.3.4 Flash Time-out Feature
      5. 7.3.5 Setting LED Currents
      6. 7.3.6 Analog Brightness Control
      7. 7.3.7 Thermal Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Modes
      2. 7.4.2 Logic Control Pins
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Capacitor Selection
        2. 8.2.2.2 Power Efficiency
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Power Dissipation
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 DSBGA Package Assembly and Use
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 デバイス・サポート
      1. 11.1.1 デベロッパー・ネットワークの製品に関する免責事項
    2. 11.2 ドキュメントのサポート
      1. 11.2.1 関連資料
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The LM2758 can drive one flash LED at currents up to 700 mA. The multi-gain charge-pump boost regulator allows for the use of small value discrete external components.

8.2 Typical Application

LM2758 30045301.gif Figure 8. LM2758 Typical Application

8.2.1 Design Requirements

For typical switched-capacitor LED-driver applications, use the parameters listed in Table 2.

Table 2. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Minimum input voltage 2.7 V
Maximum output current 700 mA

8.2.2 Detailed Design Procedure

8.2.2.1 Capacitor Selection

The LM2758 device requires 4 external capacitors for proper operation. Surface-mount multi-layer ceramic capacitors are recommended. These capacitors are small, inexpensive and have very low equivalent series resistance (ESR < 20 mΩ typical). Tantalum capacitors, OS-CON capacitors, and aluminum electrolytic capacitors are not recommended for use with the LM2758 due to their high ESR compared to ceramic capacitors. For most applications, ceramic capacitors with X7R or X5R temperature characteristic are preferred for use with the LM2758. Ceramic capacitors have tight capacitance tolerance (as good as ±10%) and hold their value over temperature (X7R: ±15% over –55°C to +125°C; X5R: ±15% over –55°C to +85°C). Capacitors with Y5V or Z5U temperature characteristic are generally not recommended for use with the LM2758. Capacitors with these temperature characteristics typically have wide capacitance tolerance (+80%, –20%) and vary significantly over temperature (Y5V: 22%, –82% over –30°C to +85°C range; Z5U: 22%, –56% over 10°C to 85°C range). Under some conditions, a nominal 1 μF Y5V or Z5U capacitor could have a capacitance of only 0.1 μF. Such detrimental deviation is likely to cause Y5V and Z5U capacitors to fail to meet the minimum capacitance requirements of the LM2758. The voltage rating of the output capacitor must be 6.3 V or more. For example, a 6.3-V, 0603, 2.2-μF output capacitor (TDK C1608X5R0J225) is acceptable for use with the LM2758, as long as the capacitance on the output does not fall below a minimum of 1 μF in the intended application. All other capacitors must have a voltage rating at or above the maximum input voltage of the application and a minimum capacitance of 1 μF.

Table 3. Suggested Capacitors And Suppliers

MANUFACTURER
PART NUMBER
TYPE MANUFACTURER VOLTAGE RATING CASE SIZE
INCH (mm)
2.2 µF for CIN and COUT
C1608X5R0J225 Ceramic X5R TDK 6.3 V 0603 (1608)
JMK107BJ225 Ceramic X5R Taiyo-Yuden 6.3 V 0603 (1608)
1 µF for C1 and C2
C1608X5R0J105 Ceramic X5R TDK 6.3 V 0603 (1608)
JMK107BJ105M Ceramic X5R Taiyo-Yuden 6.3 V 0603 (1608)

8.2.2.2 Power Efficiency

Efficiency of LED drivers is commonly taken to be the ratio of power consumed by the LEDs (PLED) to the power drawn at the input of the part (PIN). With a 1×/1.5× charge pump, the input current is equal to the charge pump gain times the output current (total LED current). The efficiency of the LM2758 can be predicted as follows:

Equation 3. PLED = VLED × ILED
Equation 4. PIN = VIN × IIN
Equation 5. PIN = VIN × (Gain × ILED + IQ)
Equation 6. E = (PLED ÷ PIN)

For a simple approximation, the current consumed by internal circuitry (IQ) can be neglected, and the resulting efficiency will become:

Equation 7. E = VLED ÷ (VIN × Gain)

Neglecting IQ results in a slightly higher efficiency prediction, but this impact will be negligible due to the value of IQ being very low compared to the typical torch and flash current levels (100 mA to 500 mA). It is also worth noting that efficiency as defined here is in part dependent on LED voltage. Variation in LED voltage does not affect power consumed by the circuit and typically does not relate to the brightness of the LED. For an advanced analysis, it is recommended that power consumed by the circuit (VIN × IIN) be evaluated rather than power efficiency.

8.2.3 Application Curves

LM2758 30045304.gif
A.
Figure 9. Efficiency vs VIN
LM2758 30045311.gif
VIN = 3.6 V ILED = 108 mA Gain = 1×
EN1 = 0 V
Figure 11. Shutdown to Torch Mode
LM2758 30045313.gif
EN1 = VIN = 3.6 V ILED (torch) = 108 mA Gain = 1×
EN2 = 0 V
Figure 13. Indicator Mode
LM2758 30045315.gif
EN1 = VIN = 3.6 V ILED (flash) = 500 mA Gain = 1.5×
Figure 15. Indicator to Flash Mode Transition
LM2758 30045310.gif
VIN = 3.6 V ILED = 500 mA
Figure 10. Shutdown to Flash Mode
LM2758 30045312.gif
VIN = 3.6 V ILED (torch) = 108 mA
EN2 = 0 V
Figure 12. Shutdown to Indicator Mode
LM2758 30045314.gif
EN2 = VIN = 3.6 V ILED (flash) = 500 mA Gain = 1.5×
Figure 14. Torch to Flash Mode Transition