JAJSAY2G September 2008 – September 2015 LM3150
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN, RON to GND | –0.3 | 47 | V | |
| SW to GND | –3 | 47 | V | |
| BST to SW | –0.3 | 7 | V | |
| BST to GND | –0.3 | 52 | V | |
| All Other Inputs to GND | –0.3 | 7 | V | |
| Tstg | Storage temperature | –65 | 150 | °C |
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V | |
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | 6 | 42 | V | ||
| Junction Temperature Range (TJ) | −40 | 125 | °C | ||
| EN | 0 | 5 | V |
| THERMAL METRIC(1) | LM3150 | UNIT | |
|---|---|---|---|
| PWP | |||
| 14 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 42.5 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 28.7 | |
| RθJB | Junction-to-board thermal resistance | 24.2 | |
| ψJT | Junction-to-top characterization parameter | 0.9 | |
| ψJB | Junction-to-board characterization parameter | 23.9 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.4 | |
| PARAMETER | TEST CONDITIONS | TJ = 25°C | TJ = -40°C to 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||
| START-UP; REGULATOR, VCC | |||||||||
| VCC | CVCC = 1 µF, 0 mA to 40 mA | 5.95 | 5.65 | 6.25 | V | ||||
| VIN - VCC | VIN - VCC Dropout Voltage | IVCC = 2 mA, VIN = 5.5 V | 40 | mV | |||||
| IVCC = 30 mA, VIN = 5.5 V | 330 | ||||||||
| IVCCL | VCC Current Limit(1) | VCC = 0V | 100 | 65 | mA | ||||
| VCCUVLO | VCC Undervoltage Lockout Threshold (UVLO) | VCC Increasing | 5.1 | 4.75 | 5.40 | V | |||
| VCCUVLO-HYS | VCC UVLO Hysteresis | VCC Decreasing | 475 | mV | |||||
| tCC-UVLO-D | VCC UVLO Filter Delay | 3 | µs | ||||||
| IIN | Input Operating Current | No Switching, VFB = 1 V | 3.5 | 5 | mA | ||||
| IIN-SD | Input Operating Current, Device Shutdown | VEN = 0 V | 32 | 55 | µA | ||||
| GATE DRIVE | |||||||||
| IQ-BST | Boost Pin Leakage | VBST – VSW = 6 V | 2 | nA | |||||
| RDS-HG-Pull-Up | HG Drive Pullip On-Resistance | IHG Source = 200 mA | 5 | Ω | |||||
| RDS-HG-Pull-Down | HG Drive Pulldown On-Resistance | IHG Sink = 200 mA | 3.4 | Ω | |||||
| RDS-LG-Pull-Up | LG Drive Pullup On-Resistance | ILG Source = 200 mA | 3.4 | Ω | |||||
| RDS-LG-Pull-Down | LG Drive Pulldown On-Resistance | ILG Sink = 200 mA | 2 | Ω | |||||
| SOFT-START | |||||||||
| ISS | SS Pin Source Current | VSS = 0 V | 7.7 | 5.9 | 9.5 | µA | |||
| ISS-DIS | SS Pin Discharge Current | Current Limit | 200 | µA | |||||
| ILIM-TH | Current Limit Sense Pin Source Current | 75 | 85 | 95 | µA | ||||
| ON/OFF TIMER | |||||||||
| tON | ON Timer Pulse Width | VIN = 10V, RON = 100 kΩ, VFB = 0.6V |
1.02 | µs | |||||
| VIN = 18V, RON = 100 kΩ, VFB = 0.6 V |
0.62 | ||||||||
| VIN = 42 V, RON = 100 kΩ, VFB = 0.6 V |
0.36 | ||||||||
| tON-MIN | ON Timer Minimum Pulse Width | See(2) | 200 | ns | |||||
| tOFF | OFF Timer Minimum Pulse Width | 370 | 525 | ns | |||||
| ENABLE INPUT | |||||||||
| VEN | EN Pin Input Threshold Trip Point | VEN Rising | 1.20 | 1.14 | 1.26 | V | |||
| VEN-HYS | EN Pin Threshold Hysteresis | VEN Falling | 120 | mV | |||||
| REGULATION AND OVERVOLTAGE COMPARATOR | |||||||||
| VFB | In-Regulation Feedback Voltage | VSS > 0.6 V | 0.600 | 0.588 | 0.612 | V | |||
| VFB-OV | Feedback Overvoltage Threshold | 0.720 | 0.690 | 0.748 | V | ||||
| IFB | Feedback Bias Current | 20 | nA | ||||||
| BOOST DIODE | |||||||||
| Vf | Forward Voltage | IBST = 2 mA | 0.7 | V | |||||
| IBST = 30 mA | 1 | ||||||||
| THERMAL CHARACTERISTICS | |||||||||
| TSD | Thermal Shutdown | Rising | 165 | °C | |||||
| Thermal Shutdown Hysteresis | Falling | 15 | °C | ||||||