JAJSQR3A August 2023 – November 2023 LM5185-Q1
PRODUCTION DATA
The internal bias rail LDO regulator has a lower enable threshold than the converter itself. When VEN/UVLO is above 0.6 V and below the precision-enable threshold (1.5 V typically), the internal LDO is on and regulating. The precision enable circuitry is turned on after the VCC is above the UV threshold. The switching action and voltage regulation are not enabled until VEN/UVLO rises above the precision enable threshold.