JAJSQR3A August 2023 – November 2023 LM5185-Q1
PRODUCTION DATA
The LM5185-Q1 primary-side regulated (PSR) flyback controller is a high-density, cost-effective design for automotive and industrial systems requiring isolated DC/DC power from less than 1 W to more than 50 W. This compact, easy-to-use flyback controller with low IQ can be applied over a wide input voltage range from 4.5 V to 100 V. Innovative frequency and current amplitude modulation enables high conversion efficiency across the entire load and line range. Primary-side regulation of the isolated output voltage using sampled values of the primary winding voltage eliminates the need for an optocoupler or an auxiliary transformer winding for feedback. Regulation performance that rivals that of traditional optocoupler designs is achieved without the associated cost, design size, and reliability concerns. The LM5185-Q1 controller services a wide range of applications, including automotive on-board chargers, IGBT and SiC-based motor drives for HEV/EV systems, and automotive body electronics.