JAJS838F August 1999 – January 2025 LMC7111
PRODUCTION DATA
When using very large value feedback resistors, (usually > 500kΩ) the large feed back resistance can react with the input capacitance due to transducers, photodiodes, and circuit board parasitics to reduce phase margins.
The effect of input capacitance can be compensated for by adding a feedback capacitor. The feedback capacitor (as in Figure 7-2), Cf is first estimated by:

or
which typically provides significant overcompensation.
Printed circuit board stray capacitance can be larger or smaller than that of a breadboard, so the actual optimum value for CFcan be different. Check CF values on the actual circuit. (Refer to the LMC660 quad CMOS amplifier data sheet for a more detailed discussion.)
Figure 7-2 Canceling the Effect of Input
Capacitance