JAJS838F August 1999 – January 2025 LMC7111
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | ±0.9 | ±7 | mV | |||
| TJ = –40°C to +85°C | ±9 | ||||||
| dVOS/dT | Input offset voltage drift | ±10 | µV/°C | ||||
| PSRR | Power-supply rejection ratio | Positive 2.7V < V+ < 5V, V– = 0V |
55 | 60 | dB | ||
| TJ = –40°C to +85°C | 50 | ||||||
| Negative 2.7V < V+ < 5V, V+ = 0V |
55 | 60 | |||||
| TJ = –40°C to +85°C | 50 | ||||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current (1) | ±0.1 | ±1 | pA | |||
| TJ = –40°C to +85°C | ±20 | ||||||
| IOS | Input offset current (1) | ±0.01 | ±0.5 | pA | |||
| TJ = –40°C to +85°C | ±10 | ||||||
| INPUT VOLTAGE | |||||||
| VCM | Input common-mode voltage | To positive rail CMRR ≥ 47dB |
2.7 | 2.8 | V | ||
| TJ = –40°C to +85°C | 2.25 | ||||||
| To negative rail CMRR ≥ 41dB |
–0.10 | 0.0 | |||||
| TJ = –40°C to +85°C | 0.40 | ||||||
| To positive rail CMRR ≥ 47dB, V+ = 3V |
3.0 | 3.2 | |||||
| TJ = –40°C to +85°C | 2.8 | ||||||
| To negative rail, CMRR > 47dB, V+ = 3V | –0.25 | 0.0 | |||||
| To positive rail CMRR ≥ 47dB, V+ = 3.3V |
3.4 | 3.5 | |||||
| TJ = –40°C to +85°C | 3.2 | ||||||
| To negative rail CMRR ≥ 47dB, V+ = 3.3V |
–0.25 | –0.10 | |||||
| TJ = –40°C to +85°C | 0.0 | ||||||
| INPUT IMPEDANCE | |||||||
| RIN | Input resistance | > 10 | TΩ | ||||
| CIN | Input capacitance | Common mode | 3 | pF | |||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | Sourcing | 400 | V/mV | |||
| Sinking | 150 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | 40 | kHz | ||||
| SR | Slew rate | 0.015 | V/µs | ||||
| OUTPUT | |||||||
| VO | Voltage output swing | Positive rail RL = 100kΩ |
2.68 | 2.69 | V | ||
| TJ = –40°C to +85°C | 2.40 | ||||||
| Negative rail RL = 100kΩ |
0.10 | 0.20 | |||||
| TJ = –40°C to +85°C | 0.08 | ||||||
| Positive rail RL = 10kΩ |
2.60 | 2.65 | |||||
| TJ = –40°C to +85°C | 2.40 | ||||||
| Negative rail RL = 10kΩ |
0.03 | 0.10 | |||||
| TJ = –40°C to +85°C | 0.3 | ||||||
| ISC | Short-circuit current | Sourcing (VO = 0V) and sinking (VO = 2.7V) | 1 | 7 | mA | ||
| TJ = –40°C to +85°C | 0.7 | ||||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | 20 | 50 | µA | |||
| TJ = –40°C to +85°C | 65 | ||||||