JAJSAC3D April 2006 – September 2021 LMH6321
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
If dual supplies are used, then the GND pin can be connected to a hard ground (0 V) (as shown in Figure 6-2). However, if only a single supply is used, this pin must be set to a voltage of one VBE (≈0.7 V) or greater, or more commonly, mid rail, by a stiff, low impedance source. This precludes applying a resistive voltage divider to the GND pin for this purpose. Figure 6-6 shows one way that this can be done.
In Figure 6-6, the op amp circuit pre-biases the GND pin of the buffer for single supply operation.
The GND pin can be driven by an op amp configured as a constant voltage source, with the output voltage set by the resistor voltage divider, R1 and R2. It is recommended that These resistors be chosen so as to set the GND pin to V+/2, for maximum common mode range.