For Figure 6-10, the following applies:
- The typical RMS jitter values
in the plots show the total output RMS jitter (JOUT) for each
output buffer type and the source clock RMS jitter (JSOURCE).
From these values, the Additive RMS Jitter can be calculated as:
JADD = SQRT(JOUT2
– JSOURCE2)
- 20-MHz crystal
characteristics: Abracon ABL series, AT cut, CL = 18 pF ,
C0 = 4.4 pF measured (7 pF maximum), ESR = 8.5 Ω measured (40
Ω maximum), and Drive Level = 1 mW maximum (100 µW typical).
40-MHz crystal characteristics: Abracon ABLS2
series, AT cut, CL = 18 pF , C0 = 5 pF measured (7
pF maximum), ESR = 5 Ω measured (40 Ω maximum), and Drive Level = 1 mW
maximum (100 µW typical).