JAJSFA4D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD_IN, VDD_PLL1, VDD_PLL2, VDD_DIG | Supply Voltage for Input, Analog, Control Blocks | 3.135 | 3.3 | 3.465 | V |
VDDO_x | Supply Voltage for Output Drivers (Differential, LVCMOS).(1) | 1.7 | 1.8 | 3.465 | V |
1.7 | 2.5 | 3.465 | |||
1.7 | 3.3 | 3.465 | |||
TA | Ambient Temperature | –40 | 25 | 85 | °C |
TJ | Junction Temperature | 125 | °C | ||
dVDD/dt | Maximum VDD Power-Up Ramp | 0.1 | 100 | ms | |
WR | EEPROM number of writes | 100 |