JAJSFA4D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The PLL2_CTRL1 register provides control of PLL2. The PLL2_CTRL1 register fields are described in the following table.
Bit # | Field | Type | Reset | EEPROM | Description | |
---|---|---|---|---|---|---|
[7:6] | RESERVED | - | - | N | Reserved. | |
[5] | RESERVED | RW | 0 | Y | Reserved. | |
[4] | SEC_D | RW | 1 | Y | Secondary Reference Doubler Enable. If SEC_D is 1 the Secondary Input Frequency Doubler is enabled. | |
[3:0] | PLL2_CP[3:0] | RW | 0x8 | Y | PLL2 Charge Pump Gain. The PLL2_CP sets the charge pump current as follows. | |
PLL2_CP | Icp (mA) | |||||
1 (0x1) | 0.4 | |||||
2 (0x2) | 0.8 | |||||
3 (0x3) | 1.2 | |||||
4 (0x4) | 1.6 | |||||
5 (0x5) | 2.0 | |||||
6 (0x6) | 2.4 | |||||
7 (0x7) | 2.8 | |||||
8 (0x8) | 6.4 |