JAJSJG0A May 2020 – January 2021 LMK5B12204
PRODUCTION DATA
Estimate the current and power consumption for the following device configuration:
From Equation 13: IDD_CORE = 18 + 38 + 20 + 110 + 120 = 306 mA
From Equation 14 and Equation 15:
From Equation 16: PCORE = 306 mA × 3.3 V = 1.01 W
From Equation 17: POUT = (86 + 86 + 84 + 84) mA × 1.8 V = 0.612 W
From Equation 18: PTOTAL = 1.01 W + 0.612 W = 1.622 W