JAJSJG0A May 2020 – January 2021 LMK5B12204
PRODUCTION DATA
The generic LMK5B12204 device is factory pre-programmed with the EEPROM default configuration in Table 9-10. A different start-up configuration can be stored to the EEPROM through in-system programming.
SYSTEM CLOCK | FREQUENCY (MHz) | INPUT TYPE | XO DOUBLER |
XO | 48.0048 | AC-DIFF(ext. term) | Disabled |
CLOCK INPUTS | FREQUENCY (MHz) | INPUT TYPE | AUTO PRIORITY |
PRIREF | 25 | AC-DIFF(ext. term) | 1st |
SECREF | 25 | AC-DIFF(ext. term) | 2nd |
INPUT SELECTION | INPUT SELECT MODE | MANUAL SELECTION MODE | MANUAL REGISTER SELECTION |
DPLL | Manual with Auto-Fallback | Pin Select | PRIREF |
CLOCK OUTPUTS | FREQUENCY (MHz) | OUTPUT MUX | OUTPUT TYPE |
OUT0 | 156.25 | PLL 1 | Disabled |
OUT1 | 156.25 | PLL 1 | Disabled |
OUT2 | 156.25 | PLL 1 | Disabled |
OUT3 | 25 | PLL 1 | Disabled |
PLL CONFIGURATION | PLL MODE | LOOP BW (Hz) | TDC or PFD RATE (MHz) |
DPLL | DPLL Mode | 100 | 25 |
APLL1 | DPLL Mode | 1000 | 24.0024 |
APLL2 | Disabled | – | – |
REF INPUT MONITORS (1) | VALIDATION TIMER (s) | FREQ DET VALID (ppm) | FREQ DET INVALID (ppm) |
PRIREF | 0.1 | - | - |
SECREF | 0.1 | - | - |
REF INPUT MONITORS (2) | EARLY DETECT WINDOW (ns) | LATE DETECT WINDOW (ns) | 1-PPS JITTER THRESHOLD (μs) |
PRIREF | 33.6 | 46.4 | – |
SECREF | 33.6 | 46.4 | – |
DCO MODE | DCO CONTROL | STEP SIZE (ppb) | FINC/FDEC MODE |
DPLL | DCO Disabled | – | Register bit |
STATUS PINS | SIGNAL | TYPE | POLARITY |
STATUS0 | DPLL Loss of Frequency Lock | 3.3-V LVCMOS | Active High |
STATUS1 | DPLL Holdover Active | 3.3-V LVCMOS | Active High |