JAJSIO5B July 2019 – February 2020 LMR36506-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Figure 9 shows a typical application circuit for the LMR36506-Q1. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is optimized for a certain range of external inductance and output capacitance. As a quick-start guide, Table 1 provides typical component values for a range of the most common output voltages.
Figure 9. Example Application Circuit | ƒSW (kHz) | VOUT (V) | L (µH) | NOMINAL COUT (RATED CAPACITANCE) | MINIMUM COUT (RATED CAPACITANCE) | RFBT (Ω) | RFBB (Ω) | CIN | CBOOT | CVCC |
|---|---|---|---|---|---|---|---|---|---|
| 400 | 3.3 | 33 | 1 x 47 µF | 1 x 22 µF | 100 k | 43.2 k | 2.2 µF + 1 × 100 nF | 100 nF | 1 µF |
| 2200 | 3.3 | 6.8 | 1 × 22 µF | 1 x 10 µF | 100 k | 43.2 k | 2.2 µF + 1 × 100 nF | 100 nF | 1 µF |
| 400 | 5 | 47 | 1 x 47 µF | 1 × 22 µF | 100 k | 24.9 k | 2.2 µF + 1 × 100 nF | 100 nF | 1 µF |
| 2200 | 5 | 6.8 | 1 × 22 µF | 1 x 10 µF | 100 k | 24.9 k | 2.2 µF + 1 × 100 nF | 100 nF | 1 µF |