JAJSIE3B December 2019 – December 2022 LMR36506
PRODUCTION DATA
Unless otherwise specified, the following conditions apply: TA = 25°C, VIN = 13.5 V.
VOUT = 3.3 V Fixed | FSW = 1 MHz (FPWM) |
VOUT = 5 V Fixed | FSW-NOM = 400 kHz (Auto) |
VOUT = 3.3 V Fixed | FSW = 1 MHz (Auto) |
VOUT = 5 V Fixed | FSW-NOM = 1 MHz (Auto) |