JAJSIE3B December 2019 – December 2022 LMR36506
PRODUCTION DATA
The LMR36506 is in active mode whenever the EN pin is above VEN-VOUT, VIN is high enough to satisfy VIN_R, and no other fault conditions are present. The simplest way to enable the operation is to connect the EN pin to VIN, which allows self start-up when the applied input voltage exceeds the minimum VIN_R.
In active mode, depending on the load current, input voltage, and output voltage, the LMR36506 is in one of five modes: