JAJSP65A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
Table 7-1 shows the coding used to select the BUCK regulator output voltage.
BUCKn_VSETn | Output Voltage [V] 20 mV steps |
BUCKn_VSETn | Output Voltage [V] 5 mV steps |
BUCKn_VSETn | Output Voltage [V] 5 mV steps |
BUCKn_VSETn | Output Voltage [V] 10 mV steps |
BUCKn_VSETn | Output Voltage [V] 20 mV steps |
BUCKn_VSETn | Output Voltage [V] 20 mV steps |
---|---|---|---|---|---|---|---|---|---|---|---|
0x00 | 0.3 | 0x0F | 0.6 | 0x41 | 0.85 | 0x73 | 1.1 | 0xAB | 1.66 | 0xD6 | 2.52 |
0x01 | 0.32 | 0x10 | 0.605 | 0x42 | 0.855 | 0x74 | 1.11 | 0xAC | 1.68 | 0xD7 | 2.54 |
0x02 | 0.34 | 0x11 | 0.61 | 0x43 | 0.86 | 0x75 | 1.12 | 0xAD | 1.7 | 0xD8 | 2.56 |
0x03 | 0.36 | 0x12 | 0.615 | 0x44 | 0.865 | 0x76 | 1.13 | 0xAE | 1.72 | 0xD9 | 2.58 |
0x04 | 0.38 | 0x13 | 0.62 | 0x45 | 0.87 | 0x77 | 1.14 | 0xAF | 1.74 | 0xDA | 2.6 |
0x05 | 0.4 | 0x14 | 0.625 | 0x46 | 0.875 | 0x78 | 1.15 | 0xB0 | 1.76 | 0xDB | 2.62 |
0x06 | 0.42 | 0x15 | 0.63 | 0x47 | 0.88 | 0x79 | 1.16 | 0xB1 | 1.78 | 0xDC | 2.64 |
0x07 | 0.44 | 0x16 | 0.635 | 0x48 | 0.885 | 0x7A | 1.17 | 0xB2 | 1.8 | 0xDD | 2.66 |
0x08 | 0.46 | 0x17 | 0.64 | 0x49 | 0.89 | 0x7B | 1.18 | 0xB3 | 1.82 | 0xDE | 2.68 |
0x09 | 0.48 | 0x18 | 0.645 | 0x4A | 0.895 | 0x7C | 1.19 | 0xB4 | 1.84 | 0xDF | 2.7 |
0x0A | 0.5 | 0x19 | 0.65 | 0x4B | 0.9 | 0x7D | 1.2 | 0xB5 | 1.86 | 0xE0 | 2.72 |
0x0B | 0.52 | 0x1A | 0.655 | 0x4C | 0.905 | 0x7E | 1.21 | 0xB6 | 1.88 | 0xE1 | 2.74 |
0x0C | 0.54 | 0x1B | 0.66 | 0x4D | 0.91 | 0x7F | 1.22 | 0xB7 | 1.9 | 0xE2 | 2.76 |
0x0D | 0.56 | 0x1C | 0.665 | 0x4E | 0.915 | 0x80 | 1.23 | 0xB8 | 1.92 | 0xE3 | 2.78 |
0x0E | 0.58 | 0x1D | 0.67 | 0x4F | 0.92 | 0x81 | 1.24 | 0xB9 | 1.94 | 0xE4 | 2.8 |
0x1E | 0.675 | 0x50 | 0.925 | 0x82 | 1.25 | 0xBA | 1.96 | 0xE5 | 2.82 | ||
0x1F | 0.68 | 0x51 | 0.93 | 0x83 | 1.26 | 0xBB | 1.98 | 0xE6 | 2.84 | ||
0x20 | 0.685 | 0x52 | 0.935 | 0x84 | 1.27 | 0xBC | 2 | 0xE7 | 2.86 | ||
0x21 | 0.69 | 0x53 | 0.94 | 0x85 | 1.28 | 0xBD | 2.02 | 0xE8 | 2.88 | ||
0x22 | 0.695 | 0x54 | 0.945 | 0x86 | 1.29 | 0xBE | 2.04 | 0xE9 | 2.9 | ||
0x23 | 0.7 | 0x55 | 0.95 | 0x87 | 1.3 | 0xBF | 2.06 | 0xEA | 2.92 | ||
0x24 | 0.705 | 0x56 | 0.955 | 0x88 | 1.31 | 0xC0 | 2.08 | 0xEB | 2.94 | ||
0x25 | 0.71 | 0x57 | 0.96 | 0x89 | 1.32 | 0xC1 | 2.1 | 0xEC | 2.96 | ||
0x26 | 0.715 | 0x58 | 0.965 | 0x8A | 1.33 | 0xC2 | 2.12 | 0xED | 2.98 | ||
0x27 | 0.72 | 0x59 | 0.97 | 0x8B | 1.34 | 0xC3 | 2.14 | 0xEE | 3.0 | ||
0x28 | 0.725 | 0x5A | 0.975 | 0x8C | 1.35 | 0xC4 | 2.16 | 0xEF | 3.02 | ||
0x29 | 0.73 | 0x5B | 0.98 | 0x8D | 1.36 | 0xC5 | 2.18 | 0xF0 | 3.04 | ||
0x2A | 0.735 | 0x5C | 0.985 | 0x8E | 1.37 | 0xC6 | 2.2 | 0xF1 | 3.06 | ||
0x2B | 0.74 | 0x5D | 0.99 | 0x8F | 1.38 | 0xC7 | 2.22 | 0xF2 | 3.08 | ||
0x2C | 0.745 | 0x5E | 0.995 | 0x90 | 1.39 | 0xC8 | 2.24 | 0xF3 | 3.1 | ||
0x2D | 0.75 | 0x5F | 1.0 | 0x91 | 1.4 | 0xC9 | 2.26 | 0xF4 | 3.12 | ||
0x2E | 0.755 | 0x60 | 1.005 | 0x92 | 1.41 | 0xCA | 2.28 | 0xF5 | 3.14 | ||
0x2F | 0.76 | 0x61 | 1.01 | 0x93 | 1.42 | 0xCB | 2.3 | 0xF6 | 3.16 | ||
0x30 | 0.765 | 0x62 | 1.015 | 0x94 | 1.43 | 0xCC | 2.32 | 0xF7 | 3.18 | ||
0x31 | 0.77 | 0x63 | 1.02 | 0x95 | 1.44 | 0xCD | 2.34 | 0xF8 | 3.2 | ||
0x32 | 0.775 | 0x64 | 1.025 | 0x96 | 1.45 | 0xCE | 2.36 | 0xF9 | 3.22 | ||
0x33 | 0.78 | 0x65 | 1.03 | 0x97 | 1.46 | 0xCF | 2.38 | 0xFA | 3.24 | ||
0x34 | 0.785 | 0x66 | 1.035 | 0x98 | 1.47 | 0xD0 | 2.4 | 0xFB | 3.26 | ||
0x35 | 0.79 | 0x67 | 1.04 | 0x99 | 1.48 | 0xD1 | 2.42 | 0xFC | 3.28 | ||
0x36 | 0.795 | 0x68 | 1.045 | 0x9A | 1.49 | 0xD2 | 2.44 | 0xFD | 3.3 | ||
0x37 | 0.8 | 0x69 | 1.05 | 0x9B | 1.5 | 0xD3 | 2.46 | 0xFE | 3.32 | ||
0x38 | 0.805 | 0x6A | 1.055 | 0x9C | 1.51 | 0xD4 | 2.48 | 0xFF | 3.34 | ||
0x39 | 0.81 | 0x6B | 1.06 | 0x9D | 1.52 | 0xD5 | 2.5 | ||||
0x3A | 0.815 | 0x6C | 1.065 | 0x9E | 1.53 | ||||||
0x3B | 0.82 | 0x6D | 1.07 | 0x9F | 1.54 | ||||||
0x3C | 0.825 | 0x6E | 1.075 | 0xA0 | 1.55 | ||||||
0x3D | 0.83 | 0x6F | 1.08 | 0xA1 | 1.56 | ||||||
0x3E | 0.835 | 0x70 | 1.085 | 0xA2 | 1.57 | ||||||
0x3F | 0.84 | 0x71 | 1.09 | 0xA3 | 1.58 | ||||||
0x40 | 0.845 | 0x72 | 1.095 | 0xA4 | 1.59 | ||||||
0xA5 | 1.6 | ||||||||||
0xA6 | 1.61 | ||||||||||
0xA7 | 1.62 | ||||||||||
0xA8 | 1.63 | ||||||||||
0xA9 | 1.64 | ||||||||||
0xAA | 1.65 |