JAJSP65A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
The VCCA input is used to power LDOVINT internal regulator and other internal functions. The VCCA input pin is always connected in parallel with the buck input pins (PVIN_Bx pins). See Table 8-7 for recommended components for VCCA input supply filtering.
MANUFACTURER | PART NUMBER | VALUE | CASE SIZE | DIMENSIONS L × W × H (mm) | VOLTAGE RATING (V) |
---|---|---|---|---|---|
Murata | GCM155C71A474KE36 | 470 nF | 0402 | 1.0 × 0.5 × 0.5 | 10 |
TDK | CGA2B3X7S1A474K050BB | 470 nF | 0402 | 1.0 × 0.5 × 0.5 | 10 |
COMPONENT | MANUFACTURER | PART NUMBER | VALUE | EIA SIZE CODE | SIZE (mm) | USED FOR VALIDATION |
---|---|---|---|---|---|---|
Capacitor | Murata | GCM155C71A474KE36 | 0.47 µF, 10 V, X7S | 0402 | 1.0 × 0.5 | Yes |
Capacitor | TDK | CGA2B3X7S1A474K050BB | 0.47 µF, 10 V, X7S | 0402 | 1.0 × 0.5 | — |