JAJSP65A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
A 2.2-µF capacitor is recommended for internal LDO output. See Table 8-6 for the specific part number of the recommended output capacitors.
MANUFACTURER | PART NUMBER | VALUE | EIA size code | SIZE (mm) |
---|---|---|---|---|
TDK | CGA3E1X7S1C225M080AC | 2.2 µF, 16 V, X7S | 0603 | 1.6 × 0.8 |
Murata | GCM188R70J225KE22 | 2.2 µF, 16 V, X7R | 0603 | 1.6 × 0.8 |