JAJSMS0C august 2021 – june 2023 MCF8316A
PRODUCTION DATA
Analog input based speed control can be configured by setting SPEED_MODE to 00b. In this mode, the duty command (DUTY CMD) varies with the analog voltage input on the SPEED pin(VSPEED). When 0 < VSPEED < VEN_SB, DUTY CMD is set to zero and the motor is stopped. When VEN_SB < VSPEED < VANA_FS, DUTY CMD varies linearly with VSPEED as shown in Figure 7-14 . When VSPEED > VANA_FS, DUTY CMD is clamped to 100%.