JAJSMS0C august 2021 – june 2023 MCF8316A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VVM | 4.5 | 24 | 35 | V |
IOUT(1) | Peak output winding current | OUTA, OUTB, OUTC | 8 | A | ||
VIN_LOGIC | Logic input voltage | BRAKE, DRVOFF, DIR, EXT_CLK, EXT_WD, SPEED, SDA, SCL | –0.1 | 5.5 | V | |
VOD | Open drain pullup voltage | nFAULT, FG | –0.1 | 5.5 | V | |
IOD | Open drain output current capability | nFAULT, FG | 5 | mA | ||
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating Junction temperature | –40 | 150 | °C |