JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH(max) = –6 mA(1) | 3 V | VCC – 0.2 | V | ||
| VOL | Low-level output voltage | IOL(max) = 6 mA(1) | 3 V | VSS + 0.2 | V | ||