JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VCC(start) | See Figure 5-9 | dVCC/dt ≤ 3 V/s | 0.7 × V(B_IT-) | V | |||
| V(B_IT-) | See Figure 5-9 through Figure 5-11 | dVCC/dt ≤ 3 V/s | 1.42 | V | |||
| Vhys(B_IT-) | See Figure 5-9 | dVCC/dt ≤ 3 V/s | 120 | mV | |||
| td(BOR) | See Figure 5-9 | 2000 | µs | ||||
| t(reset) | Pulse duration needed at RST/NMI pin to accepted reset internally | 3 V | 2 | µs | |||
Figure 5-9 POR, BOR vs Supply Voltage