JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
Figure 6-12 shows the port schematic. Table 6-16 summarizes the selection of the pin functions.
Figure 6-12 Port P1 (P1.5 to P1.7) Schematic | PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
|---|---|---|---|---|---|---|
| P1DIR.x | P1SEL.x | P1SEL2.x | JTAG Mode(2) | |||
| P1.5/SIMO0/SVSOUT/TMS | 5 | P1.5 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| SIMO0 | X | 1 | 0 | 0 | ||
| SVSOUT | 1 | 1 | 1 | 0 | ||
| TMS | X | X | X | 1 | ||
| P1.6/SOMI0/TA2/TCK | 6 | P1.6 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| SOMI0 | X | 1 | 0 | 0 | ||
| Timer_A3.TA2 | 1 | 1 | 1 | 0 | ||
| TCK | X | X | X | 1 | ||
| P1.7/UCLK0/TA1/TDO/TDI | 7 | P1.7 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| UCLK0 | X | 1 | 0 | 0 | ||
| Timer_A3.TA1 | 1 | 1 | 1 | 0 | ||
| TDO/TDI | X | X | X | 1 | ||