JAJSG92D December 2011 – September 2018 MSP430F6720 , MSP430F6721 , MSP430F6723 , MSP430F6724 , MSP430F6725 , MSP430F6726 , MSP430F6730 , MSP430F6731 , MSP430F6733 , MSP430F6734 , MSP430F6735 , MSP430F6736
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | I(OHmax) = –1 mA(1) | 1.8 V | VCC – 0.25 | VCC | V |
| I(OHmax) = –3 mA(1) | VCC – 0.60 | VCC | ||||
| I(OHmax) = –2 mA(1) | 3.0 V | VCC – 0.25 | VCC | |||
| I(OHmax) = –6 mA(1) | VCC – 0.60 | VCC | ||||
| VOL | Low-level output voltage | I(OLmax) = 1 mA(2) | 1.8 V | VSS | VSS + 0.25 | V |
| I(OLmax) = 3 mA(3) | VSS | VSS + 0.60 | ||||
| I(OLmax) = 2 mA(2) | 3.0 V | VSS | VSS + 0.25 | |||
| I(OLmax) = 6 mA(3) | VSS | VSS + 0.60 | ||||