JAJSG92D December 2011 – September 2018
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| V3 | Supply voltage divider
V3 = VSupply/3 |
1.8 V | 0.58 | 0.60 | 0.62 | V | ||
| 3.0 V | 0.98 | 1.00 | 1.02 | |||||
| 3.6 V | 1.18 | 1.20 | 1.22 | |||||
| RV3 | Load resistance | AUXADCRx = 0 | 18 | kΩ | ||||
| AUXADCRx = 1 | 1.5 | |||||||
| AUXADCRx = 2 | 0.6 | |||||||
| tSample,V3 | Sampling time required if V3 selected | AUXADC = 1, ADC10ON = 1, INCH = 0Ch,
Error of conversion result ≤ 1 LSB |
AUXADCRx = 0 | 1000 | ns | |||
| AUXADCRx = 1 | 1000 | |||||||
| AUXADCRx = 2 | 1000 | |||||||
Table 5-26 lists the charge limiting resistor characteristics of the auxiliary supplies.