JAJSG95A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage range for all supplies at pins DVCC, AVCC, AUXVCC1, AUXVCC2, AUXVCC3 | 1.8 | 3.6 | V | ||
| VDSYS | Digital system supply voltage range,
VDSYS = VCC – RON × ILOAD |
PMMCOREVx = 0 | 1.8 | 3.6 | V | |
| PMMCOREVx = 1 | 2.0 | 3.6 | ||||
| PMMCOREVx = 2 | 2.2 | 3.6 | ||||
| PMMCOREVx = 3 | 2.4 | 3.6 | ||||
| VASYS | Analog system supply voltage range, VASYS = VCC – RON × ILOAD | See module specifications | V | |||
| TA | Ambient temperature range | –40 | 85 | °C | ||
| TA,HTOL | Ambient temperature during HTOL (module should be functional during HTOL) | 150 | °C | |||
| CVCC,CAUX1/2 | Recommended capacitor at pins DVCC, AVCC, AUXVCC1, AUXVCC2 | 4.7 | µF | |||
| CVSYS | Recommended capacitor at pins VDSYS1, VDSYS2 and VASYS1, VASYS2 | 4.7 | µF | |||
| CVCORE | Recommended capacitance at pin VCORE | 0.47 | µF | |||
| CAUX3 | Recommended capacitor at pin AUXVCC3 | 0.47 | µF | |||
Table 5-19 lists the current consumption of the backup subsystem.