JAJSG95A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| SINAD | Signal-to-noise + distortion ratio | SD24GAIN: 1 | fIN = 50 Hz(1) | 3 V | 87 | dB | ||
| SD24GAIN: 2 | 85 | |||||||
| SD24GAIN: 4 | 84 | |||||||
| SD24GAIN: 8 | 83 | |||||||
| SD24GAIN: 16 | 81 | |||||||
| SD24GAIN: 32 | 76 | |||||||
| SD24GAIN: 64 | 71 | |||||||
| SD24GAIN: 128 | 65 | |||||||
Table 5-45 lists the AC performance characteristics of the SD24_B.