JAJSH22C March 2019 – September 2021 MSP430FR2475 , MSP430FR2476
PRODUCTION DATA
Table 9-31 summarizes the memory organization of the devices.
ACCESS | MSP430FR2476 | MSP430FR2475 | ||
---|---|---|---|---|
Bootloader (BSL2) memory (ROM) | Read only | 1KB FFFFFh to FFC00h |
1KB FFFFFh to FFC00h |
|
Memory (FRAM) Main: interrupt vectors and signatures Main: code memory |
Read/Write (Optional Write Protect)(1) |
64KB FFFFh to FF80h 17FFFh to 8000h |
32KB FFFFh to FF80h FFFFh to 8000h |
|
RAM | Read/Write | 8KB 3FFFh to 2000h |
6KB 37FFh to 2000h |
|
Information memory (FRAM) | Read/Write (Optional Write Protect)(2) |
512 bytes 19FFh to 1800h |
512 bytes 19FFh to 1800h |
|
Bootloader (BSL1) memory (ROM) | Read only | 2KB 17FFh to 1000h |
2KB 17FFh to 1000h |
|
Peripherals | Read/Write | 4KB 0FFFh to 0020h |
4KB 0FFFh to 0020h |
|
Tiny RAM | Read/Write | 26 bytes 001Fh to 0006h |
26 bytes 001Fh to 0006h |
|
Reserved(3) | Read only | 6 bytes 0005h to 0000h |
6 bytes 0005h to 0000h |