JAJSEE2C January 2018 – December 2019 MSP430FR2512 , MSP430FR2522
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The interrupt vectors and the power-up start address are in the address range 0FFFFh to 0FF80h (see Table 6-2). The vector contains the 16-bit address of the appropriate interrupt-handler instruction sequence.
| INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
|---|---|---|---|---|
| System Reset
Power up, Brownout, Supply supervisor External reset RST Watchdog time-out, Key violation FRAM uncorrectable bit error detection Software POR, BOR FLL unlock error |
SVSHIFG
PMMRSTIFG WDTIFG PMMPORIFG, PMMBORIFG SYSRSTIV FLLUNLOCKIFG |
Reset | FFFEh | 63, Highest |
| System NMI
Vacant memory access JTAG mailbox FRAM access time error FRAM bit error detection |
VMAIFG
JMBINIFG, JMBOUTIFG CBDIFG, UBDIFG |
Nonmaskable | FFFCh | 62 |
| User NMI
External NMI Oscillator fault |
NMIIFG
OFIFG |
Nonmaskable | FFFAh | 61 |
| Timer0_A3 | TA0CCR0 CCIFG0 | Maskable | FFF8h | 60 |
| Timer0_A3 | TA0CCR1 CCIFG1, TA0CCR2 CCIFG2, TA0IFG (TA0IV) | Maskable | FFF6h | 59 |
| Timer1_A3 | TA1CCR0 CCIFG0 | Maskable | FFF4h | 58 |
| Timer1_A3 | TA1CCR1 CCIFG1, TA1CCR2 CCIFG2, TA1IFG (TA1IV) | Maskable | FFF2h | 57 |
| RTC | RTCIFG | Maskable | FFF0h | 56 |
| Watchdog timer interval mode | WDTIFG | Maskable | FFEEh | 55 |
| eUSCI_A0 receive or transmit | UCTXCPTIFG, UCSTTIFG, UCRXIFG, UCTXIFG (UART mode)
UCRXIFG, UCTXIFG (SPI mode) (UCA0IV) |
Maskable | FFECh | 54 |
| eUSCI_B0 receive or transmit | UCB0RXIFG, UCB0TXIFG (SPI mode)
UCALIFG, UCNACKIFG, UCSTTIFG, UCSTPIFG, UCRXIFG0, UCTXIFG0, UCRXIFG1, UCTXIFG1, UCRXIFG2, UCTXIFG2, UCRXIFG3, UCTXIFG3, UCCNTIFG, UCBIT9IFG (I2C mode) (UCB0IV) |
Maskable | FFEAh | 53 |
| ADC | ADCIFG0, ADCINIFG, ADCLOIFG, ADCHIIFG, ADCTOVIFG, ADCOVIFG (ADCIV) | Maskable | FFE8h | 52 |
| P1 | P1IFG.0 to P1IFG.7 (P1IV) | Maskable | FFE6h | 51 |
| P2 | P2IFG.0 to P2IFG.6 (P2IV) | Maskable | FFE4h | 50 |
| CapTIvate | (See CapTivate Design Center for details) | Maskable | FFE2h | 49, Lowest |
| Reserved | Reserved | Maskable | FFE0h–FF88h |
| SIGNATURE | WORD ADDRESS |
|---|---|
| BSL Signature2 | 0FF86h |
| BSL Signature1 | 0FF84h |
| JTAG Signature2 | 0FF82h |
| JTAG Signature1 | 0FF80h |