JAJSG26C March 2016 – August 2018 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA.
Figure 6-5 shows the port diagram. Table 6-22 summarizes the selection of the pin functions.
NOTE:
Functional representation only.| PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | ||
|---|---|---|---|---|---|
| P1DIR.x | P1SEL1.x | P1SEL0.x | |||
| P1.6/TB0.3/UCB0SIMO/UCB0SDA/ TA0.0 | 6 | P1.6 (I/O) | I: 0; O: 1 | 0 | 0 |
| TB0.CCI3B | 0 | 0 | 1 | ||
| TB0.3 | 1 | ||||
| UCB0SIMO/UCB0SDA | X(1) | 1 | 0 | ||
| TA0.CCI0A | 0 | 1 | 1 | ||
| TA0.0 | 1 | ||||
| P1.7/TB0.4/UCB0SOMI/UCB0SCL/ TA1.0 | 7 | P1.7 (I/O) | I: 0; O: 1 | 0 | 0 |
| TB0.CCI4B | 0 | 0 | 1 | ||
| TB0.4 | 1 | ||||
| UCB0SOMI/UCB0SCL | X(2) | 1 | 0 | ||
| TA1.CCI0A | 0 | 1 | 1 | ||
| TA1.0 | 1 | ||||