JAJSRS4 October 2023 MSPM0C1104
ADVANCE INFORMATION
PARAMETER | MCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
RUN Mode | |||||||||||||
IDDRUN | MCLK=SYSOSC, While(1), execute from flash | 24MHz | TBD | TBD | 2.4 | TBD | TBD | TBD | TBD | TBD | TBD | TBD | mA |
SLEEP Mode | |||||||||||||
IDDSLEEP | MCLK=SYSOSC, CPU is halted | 24MHz | TBD | TBD | TBD | TBD | TBD | TBD | TBD | TBD | TBD | TBD | µA |