JAJSRS4 October 2023 MSPM0C1104
ADVANCE INFORMATION
The timer peripherals in these devices support the following key features. For specific configuration, see Table 8-8.
Specific features for the general-purpose timer (TIMGx) include:
Specific features for the advanced timer (TIMAx) include:
TIMER NAME | POWER DOMAIN | RESOLUTION | PRESCALER | REPEAT COUNTER | CAPTURE / COMPARE CHANNELS | PHASE LOAD | SHADOW LOAD | SHADOW CC | DEAD-BAND | FAULT | QEI |
---|---|---|---|---|---|---|---|---|---|---|---|
TIMG14 | PD0 | 16 bit | 8 bit | – | 4 | – | – | – | – | – | – |
TIMG8 | PD0 | 16 bit | 8 bit | – | 2 | – | – | – | – | – | Yes |
TIMA0 | PD1 | 16 bit | 8 bit | 8-bit | 4 | Yes | Yes | Yes | Yes | Yes | – |
For more details, see the timer chapters of the MSPM0 C-Series 24-MHz Microcontrollers Technical Reference Manual.