JAJSHM0A June   2019  – September 2019 OPA2834

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      1kHz FFT のプロット (VOUT = 1VRMS、RL = 100kΩ、G = 1)
      2.      ローサイドの電流シャント・モニタ
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
    5. 7.5 Electrical Characteristics: 3V to 5V
    6. 7.6 Typical Characteristics: Vs = 5 V
    7. 7.7 Typical Characteristics: VS = 3.0 V
    8. 7.8 Typical Characteristics: ±2.5-V to ±1.5-V Split Supply
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 Input Common-Mode Voltage Range
      2. 8.3.2 Output Voltage Range
      3. 8.3.3 Low-Power Applications and the Effects of Resistor Values on Bandwidth
      4. 8.3.4 Driving Capacitive Loads
    4. 8.4 Device Functional Modes
      1. 8.4.1 Split-Supply Operation (±1.35 V to ±2.7 V)
      2. 8.4.2 Single-Supply Operation (2.7 V to 5.4 V)
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Noninverting Amplifier
      2. 9.1.2 Inverting Amplifier
    2. 9.2 Typical Applications
      1. 9.2.1 Low-Side Current Sensing
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
      2. 9.2.2 Field Transmitter Sensor Interface
      3. 9.2.3 Ultrasonic Flow Meters
      4. 9.2.4 Microphone Pre-Amplifier
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Low-Power Applications and the Effects of Resistor Values on Bandwidth

Choosing the right value of feedback resistor (RF) gives the lowest operating current, maximum bandwidth, lowest DC error, and the best pulse response. In this section for simplicity, the main focus of the signal chain design is assumed to be the total operating current. The feedback resistor used to set the gain value invariably loads the amplifier. For example, in a gain of 2 with RF = RG = 3.6 kΩ (see Figure 48) and VOUT = 4 V (assumed), 555 µA of current flows through the feedback path to ground. However, using a 3.6-kΩ resistor may not be practical in low-power applications.

In low-power applications, there is a tendency to reduce the current consumed by the amplifier by increasing the gain-setting resistor values in the feedback path. Using larger value gain resistors has two primary side effects (other than lower power), because of the interaction of the resistors with parasitic circuit capacitance. These large-value resistors:

  • Lower the bandwidth as a result of the interaction with the parasitic capacitor
  • Lower the phase margin by causing
    • Peaking in the frequency response
    • Overshoot and ringing in the pulse response

Figure 47 shows the small-signal frequency response for a noninverting gain of 2 with RF and RG equal to 2 kΩ, 5 kΩ, 10 kΩ, and 100 kΩ. The test was done with RL = 5 kΩ. Peaking reduces with lower values of RL.

OPA2834 D401_FrequencyResponseWithVariousGain-SettingResistorValues.gifFigure 47. Frequency Response With Various Gain-Setting Resistor Values

As expected, larger value gain resistors result in gain peaking in the frequency response plots (peaking in the frequency response is synonymous with the reduced phase margin).

However, there is a simple way to get the best of both worlds. An ideal application requires a high value of RF for a particular gain to reduce the operating current but be limited by the reduced phase margin from the interaction of RF and CIN. The trick is simple: adding a capacitor in parallel with RF helps compensate the phase margin and restores the flat frequency response (avoids gain peaking). The value of C chosen must be such that RF × CF = CIN × RG. CIN for the OPA2834 is 1.1 pF. This value of CIN is listed in the Electrical Characteristics: 3V to 5V table as common-mode input impedance. For the case discussed here with a Gain = 2, RF = RG = 3.6 kΩ, , CIN = 1.1 pF, using a CF equal to 1 pF is sufficient to reduce the gain peaking. Using a CF equal to 1 pF enables users to increase the values of RF and RG to much higher values beyond 3.6 kΩ to reduce the operational current consumed by the amplifier.

Figure 48 shows the test circuit.

OPA2834 Feedback_Resistor_Section.gifFigure 48. G = 2 Test Circuit for Various Gain-Setting Resistor Values