JAJSHM0A June   2019  – September 2019 OPA2834

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      1kHz FFT のプロット (VOUT = 1VRMS、RL = 100kΩ、G = 1)
      2.      ローサイドの電流シャント・モニタ
  4. 4 改訂履歴
  5. 5 Device Comparison Table
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
    5. 7.5 Electrical Characteristics: 3V to 5V
    6. 7.6 Typical Characteristics: Vs = 5 V
    7. 7.7 Typical Characteristics: VS = 3.0 V
    8. 7.8 Typical Characteristics: ±2.5-V to ±1.5-V Split Supply
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 Input Common-Mode Voltage Range
      2. 8.3.2 Output Voltage Range
      3. 8.3.3 Low-Power Applications and the Effects of Resistor Values on Bandwidth
      4. 8.3.4 Driving Capacitive Loads
    4. 8.4 Device Functional Modes
      1. 8.4.1 Split-Supply Operation (±1.35 V to ±2.7 V)
      2. 8.4.2 Single-Supply Operation (2.7 V to 5.4 V)
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Noninverting Amplifier
      2. 9.1.2 Inverting Amplifier
    2. 9.2 Typical Applications
      1. 9.2.1 Low-Side Current Sensing
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
      2. 9.2.2 Field Transmitter Sensor Interface
      3. 9.2.3 Ultrasonic Flow Meters
      4. 9.2.4 Microphone Pre-Amplifier
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Single-Supply Operation (2.7 V to 5.4 V)

Often, newer systems use a single power supply to improve efficiency and reduce the cost of the power supply. The OPA2834 is designed for use with single-supply power operation and can be used with single-supply power with no change in performance from split supply, as long as the input and output are biased within the linear operation of the device.

To change the circuit from split-supply to single-supply, level shift all voltages by half the difference between the power-supply rails. For example, Figure 51 shows changing from a ±2.5-V split supply to a 5-V single supply.

OPA2834 Single_Supply_Operation.gifFigure 51. Single-Supply Concept

A practical circuit has an amplifier or some other circuit providing the bias voltage for the input, and the output of this amplifier stage provides the bias for the next stage.

Figure 52 shows a typical noninverting amplifier circuit. With a 5-V single-supply, a mid-supply reference generator is needed to bias the negative side through RG. To cancel the voltage offset that is otherwise caused by the input bias currents, R1 is selected to be equal to RF in parallel with RG. For example, if a gain of 2 is required and RF = 3.6 kΩ, select RG = 3.6 kΩ to set the gain, and R1 = 1.8 kΩ for bias current cancellation. The value for C is dependent on the reference, and TI recommends a value of at least 0.1 µF to limit noise.

OPA2834 NI_Single_Supply__withReference_Operation.gifFigure 52. Noninverting Single-Supply Operation With Reference

Figure 53 illustrates a similar noninverting single-supply scenario with the reference generator replaced by the Thevenin equivalent using resistors and the positive supply. RG’ and RG” form a resistor divider from the 5-V supply and are used to bias the negative side with the parallel sum equal to the equivalent RG to set the gain. To cancel the voltage offset that is otherwise caused by the input bias currents, R1 is selected to be equal to RF in parallel with RG’ in parallel with RG” (R1= RF || RG’ || RG”). For example, if a gain of 2 is required and RF = 3.6 kΩ, selecting RG’ = RG” = 7.2 kΩ gives an equivalent parallel sum of 3.6 kΩ, sets the gain to 2, and references the input to mid supply (2.5 V). R1 is set to 1.8 kΩ for bias current cancellation. The resistor divider costs less than the 2.5-V reference in Figure 53 but can increase the current from the 5-V supply.

OPA2834 NI_Single_Supply__withResistors_Operation.gifFigure 53. Noninverting Single-Supply Operation With Resistors

Figure 54 shows a typical inverting-amplifier circuit. With a 5-V single-supply, a mid-supply reference generator is needed to bias the positive side through R1. To cancel the voltage offset that is otherwise caused by the input bias currents, R1 is selected to be equal to RF in parallel with RG. For example, if a gain of –2 is required and RF = 3.6 kΩ, select RG = 1.8 kΩ to set the gain and R1 = 1.2 kΩ for bias current cancellation. The value for C is dependent on the reference, but TI recommends a value of at least 0.1 µF to limit noise into the op amp.

OPA2834 Inverting_Single_Supply__withReference_Operation.gifFigure 54. Inverting Single-Supply Operation With Reference

Figure 55 illustrates a similar inverting single-supply scenario with the reference generator replaced by the Thevenin equivalent using resistors and the positive supply. R1 and R2 form a resistor divider from the 5-V supply and are used to bias the positive side. To cancel the voltage offset that is otherwise caused by the input bias currents, set the parallel sum of R1 and R2 equal to the parallel sum of RF and RG. C must be added to limit the coupling of noise into the positive input. For example, if a gain of –2 is required and RF = 3.6 kΩ, select RG = 1.8 kΩ to set the gain. R1 = R2 = 2.4 kΩ for the mid-supply voltage bias and for op-amp input-bias current cancellation. A good value for C is 0.1 µF. The resistor divider costs less than the 2.5-V reference in Figure 55 but can increase the current from the 5-V supply.

OPA2834 Inverting_Single_Supply__withResistor_Operation.gifFigure 55. Inverting Single-Supply Operation With Resistors