JAJSF99G March 2002 – April 2018 OPA2354 , OPA354 , OPA4354
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VS = 5 V
TA = 25°C |
±2 | ±8 | mV | ||
| VS = 5 V,
TA = −40°C to +125°C |
±10 | ||||||
| dVOS/dT | Input offset voltage vs temperature | VS = 5 V
TA = −40°C to +125°C |
±4 | µV/°C | |||
| PSRR | Input offset voltage vs power supply | VS = 2.7 V to 5.5 V
VCM = (VS / 2) − 0.55 V |
±200 | ±800 | µV/V | ||
| VS = 2.7 V to 5.5 V
VCM = (VS / 2) − 0.55 V at TA = −40°C to +125°C |
±900 | ||||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | 3 | ±50 | pA | |||
| IOS | Input offset current | ±1 | ±50 | pA | |||
| NOISE | |||||||
| en | Input voltage noise density | f = 1 MHz | 6.5 | nV/√Hz | |||
| in | Current noise density | f = 1 MHz | 50 | fA/√Hz | |||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage | (V−) − 0.1 | (V+) + 0.1 | V | |||
| CMRR | Common-mode rejection ratio | VS = 5.5 V
–0.1 V < VCM< 3.5 V TA = 25°C |
66 | 80 | dB | ||
| VS = 5.5 V
–0.1 V < VCM< 3.5 V TA = −40°C to +125°C |
64 | ||||||
| VS = 5.5 V
–0.1 V < VCM< 5.6 V TA = 25°C |
56 | 68 | |||||
| VS = 5.5 V
–0.1 V < VCM< 5.6 V TA = −40°C to +125°C |
55 | ||||||
| INPUT IMPEDANCE | |||||||
| Differential | 1013 || 2 | Ω || pF | |||||
| Common-mode | 1013 || 2 | Ω || pF | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop gain | VS = 5.5 V
0.3 V < VO< 4.7 V TA = 25°C |
94 | 110 | dB | ||
| VS = 5 V
0.4 V < VO< 4.6 V TA = −40°C to +125°C |
90 | ||||||
| FREQUENCY RESPONSE | |||||||
| f−3dB | Small-signal bandwidth | At G = +1
VO = 100 mVPP RF = 25 Ω |
250 | MHz | |||
| At G = +2
VO = 100 mVPP |
90 | ||||||
| GBW | Gain-bandwidth product | G = +10 | 100 | MHz | |||
| f0.1dB | Bandwidth for 0.1-dB gain flatness | At G = +2
VO = 100 mVPP |
40 | MHz | |||
| SR | Slew rate | VS = 5 V, G = +1, 4-V step | 150 | V/µs | |||
| VS = 5 V, G = +1, 2-V step | 130 | ||||||
| VS = 3 V, G = +1, 2-V step | 110 | ||||||
| Rise-and-fall time | At G = +1
VO = 200 mVPP 10% to 90% |
2 | ns | ||||
| At G = +1, VO = 2 VPP, 10% to 90% | 11 | ||||||
| Settling time | 0.1%, VS = 5 V, G = +1
2-V output step |
30 | ns | ||||
| 0.01%, VS = 5 V, G = +1
2-V output step |
60 | ||||||
| Overload recovery time | VIN × Gain = VS | 5 | ns | ||||
| FREQUENCY RESPONSE (CONTINUED) | |||||||
| Harmonic distortion | Second harmonic | At G = +1, f = 1 MHz,
VO = 2 VPP RL = 200 Ω, VCM = 1.5 V |
–75 | dBc | |||
| Third harmonic | At G = +1, f = 1 MHz
VO = 2 VPP RL = 200 Ω, VCM = 1.5 V |
–83 | |||||
| Differential gain error | NTSC, RL = 150 Ω | 0.02% | |||||
| Differential phase error | NTSC, RL = 150 Ω | 0.09 | ° | ||||
| Channel-to-channel crosstalk | OPA2354 | f = 5 MHz | –100 | dB | |||
| OPA4354 | –84 | ||||||
| OUTPUT | |||||||
| Voltage output swing from rail | VS = 5 V, RL = 1 kΩ, AOL> 94 dB
TA = 25°C |
0.1 | 0.3 | V | |||
| VS = 5 V, RL = 1 kΩ, AOL> 90 dB
TA = −40°C to +125°C |
0.4 | ||||||
| IO | Output current, single, dual, quad(1)(2) | VS = 5 V | 100 | mA | |||
| VS = 3 V | 50 | mA | |||||
| Closed-loop output impedance | f < 100 kHz | 0.05 | Ω | ||||
| RO | Open-loop output resistance | 35 | Ω | ||||
| POWER SUPPLY | |||||||
| VS | Specified voltage | 2.7 | 5 | V | |||
| Operating voltage | 2.5 | 5.5 | |||||
| IQ | Quiescent current (per amplifier) | TA = 25°C, VS = 5 V (enabled)
IO = 0 |
4.9 | 6 | mA | ||
| TA = –40°C to +125°C | 7.5 | ||||||
| THERMAL SHUTDOWN: JUNCTION TEMPERATURE | |||||||
| Shutdown | 160 | °C | |||||
| Reset from shutdown | 140 | °C | |||||
| THERMAL RANGE | |||||||
| Specified | –40 | 125 | °C | ||||
| Operating | –55 | 150 | °C | ||||
| Storage | –65 | 150 | °C | ||||