JAJSEA1 December 2017 PGA302
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
T_INV | T_MUX_ CTRL[2] |
T_MUX_ CTRL[1] |
T_MUX_ CTRL[0] |
TSEM | T_GAIN[2] | T_GAIN[1] | T_GAIN[0] |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | T_GAIN[0] | R/W | 0x00 | See Electrical Parameters for Gain Selections |
1 | T_GAIN[1] | R/W | 0x00 | |
2 | T_GAIN[2] | R/W | 0x00 | |
3 | TSEM | R/W | 0x00 | 1: Differential mode 0: Single-ended mode |
4 | T_MUX_CTRL[0] | R/W | 0x00 | 0b000: External Temperature Sensor 0b001: TEST1 0b010: Internal Temperature Sensor 0b011: Bridge Current 0b100: ITEMP Pin Voltage |
5 | T_MUX_CTRL[1] | R/W | 0x00 | |
6 | T_MUX_CTRL[2] | R/W | 0x00 | |
7 | T_INV | R/W | 0x00 | 1: Inverts the output of the GAIN Output for pressure channel 0: No Inversion |