JAJSEA1 December 2017 PGA302
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ITEMP_DST_SEL | ITEMP_ CTRL[2] |
ITEMP_ CTRL[1] |
ITEMP_ CTRL[0] |
Reserved | Reserved | Reserved | Reserved |
R/W-0 | R/W-1 | R/W-0 | R/W-0 | N/A | N/A | N/A | N/A |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0:3 | Reserved | N/A | 0x00 | Reserved |
4:6 | ITEMP_CTRL[3:0] | R/W | 0x00 | 0x00: 50 µA 0x01: 100 µA 0x02: 200 µA 0x03: 1000 µA 0x04 - 0x07: OFF |
7 | ITEMP_DST_SEL | R/W | 0x00 | 0: ITEMP is driven to VINTP pin 1: ITEMP is driven to ITEMP pin |