JAJSEA1 December 2017 PGA302
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Reserved | Reserved | Write 0 | ERASE | PROGRAM |
N/A | N/A | N/A | N/A | N/A | RW-0 | RW-0 | RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | PROGRAM | R/W | 0x00 | 1: Program contents of EEPROM cache into EEPROM memory pointed to by EEPROM_PAGE_ADDRESS 0: No action |
1 | ERASE | R/W | 0x00 | 1: Erase contents of EEPROM memory pointed to by EEPROM_PAGE_ADDRESS 0: No action |
2 | Reserved | R/W | 0x00 | Reserved |
3:7 | Reserved | N/A | 0x00 | Reserved |