JAJSQE6A may 2023 – august 2023 SN54SC4T08-SEP
PRODUCTION DATA
Spec | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 1.2 | 5.5 | V | |
VI(1) | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
VIH | High-level input voltage | VCC = 1.2 V to 1.3 V | 0.78 | V | |
VCC = 1.65 V to 2 V | 1.1 | ||||
VCC = 2.25 V to 2.75 V | 1.28 | ||||
VCC = 3 V to 3.6 V | 1.45 | ||||
VCC = 4.5 V to 5.5 V | 2 | ||||
VIL | Low-Level input voltage | VCC = 1.2 V to 1.3 V | 0.18 | V | |
VCC = 1.65 V to 2 V | 0.5 | ||||
VCC = 2.25 V to 2.75 V | 0.65 | ||||
VCC = 3 V to 3.6 V | 0.75 | ||||
VCC = 4.5 V to 5.5 V | 0.85 | ||||
IO | Output current | VCC = 1.6 V to 2 V | ±3 | mA | |
VCC = 2.25 V to 2.75 V | ±7 | ||||
VCC = 3.3 V to 3.6 V | ±15 | ||||
VCC = 4.5 V to 5.5 V | ±25 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.2 V to 5.5 V | 20 | ns/V | |
TA | Operating free-air temperature | -55 | 125 | °C |