JAJSQE6A may 2023 – august 2023 SN54SC4T08-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
VOH | IOH = -50 µA | 1.2 V to 5.5 V | VCC-0.2 | V | ||
IOH = -1 mA | 1.2 V | 0.8 | 1.1(1) | |||
IOH = -2 mA | 1.65 V to 2 V | 1.21 | 1.7(1) | |||
IOH = -3 mA | 2.25 V to 2.75 V | 1.93 | 2.4(1) | |||
IOH = -5.5 mA | 3 V to 3.6 V | 2.49 | 3.08(1) | |||
IOH = -8 mA | 4.5 V to 5.5 V | 3.95 | 4.65(1) | |||
IOH= –24 mA | 4.5 V to 5.5 V | 3.15 | ||||
VOL | IOL= 50 μA | 1.2 V to 5.5 V | 0.1 | V | ||
IOL = 1 mA | 1.2 V | 0.2 | ||||
IOL = 2 mA | 1.65 V to 2 V | 0.1(1) | 0.25 | |||
IOL = 3 mA | 2.25 V to 2.75 V | 0.1(1) | 0.2 | |||
IOL = 5.5 mA | 3 V to 3.6 V | 0.2(1) | 0.25 | |||
IOL= 8 mA | 4.5 V to 5.5 V | 0.3(1) | 0.35 | |||
IOL= 24 mA | 4.5 V to 5.5 V | 0.75 | ||||
II | VI = 0 V or VCC | 0 V to 5.5 V | ±0.1 | ±1 | µA | |
ICC | VI = VCC or GND, IO = 0 | 1.2 V to 5.5 V | 2 | 93 | µA | |
ΔICC | One input at 0.3 V or 3.4 V, other inputs at 0 or VCC, IO = 0 | 5.5 V | 1.35 | 1.5 | mA | |
One input at 0.3 V or 1.1 V, other inputs at 0 or VCC, IO = 0 | 1.8 V | 5 | 68 | µA | ||
CI | VI = VCC or GND | 5 V | 3 | 5 | pF | |
CPD(2)(3) | CL = 50 pF, F = 10 MHz | 1.2 V to 5.5 V | 11 | 25 | pF |