JAJSF58O MARCH 2001 – April 2018 SN65HVD230 , SN65HVD231 , SN65HVD232
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| VOH | Bus output voltage | Dominant | VI = 0 V,
See Figure 18 and Figure 20 |
CANH | 2.45 | VCC | V | |||
| CANL | 0.5 | 1.25 | ||||||||
| VOL | Recessive | VI = 3 V,
See Figure 18 and Figure 20 |
CANH | 2.3 | ||||||
| CANL | 2.3 | |||||||||
| VOD(D) | Differential output voltage | Dominant | VI = 0 V, | See Figure 18 | 1.5 | 2 | 3 | V | ||
| VI = 0 V, | See Figure 19 | 1.2 | 2 | 3 | ||||||
| VOD(R) | Recessive | VI = 3 V, | See Figure 18 | –120 | 0 | 12 | mV | |||
| VI = 3 V, | No load | –0.5 | –0.2 | 0.05 | V | |||||
| IIH | High-level input current | VI = 2 V | –30 | μA | ||||||
| IIL | Low-level input current | VI = 0.8 V | –30 | μA | ||||||
| IOS | Short-circuit output current | VCANH = -2 V | –250 | 250 | mA | |||||
| VCANL = 7 V | –250 | 250 | ||||||||
| Co | Output capacitance | See receiver | ||||||||
| ICC | Supply
current |
Standby | SN65HVD230 | V(Rs) = VCC | 370 | 600 | μA | |||
| Sleep | SN65HVD231 | V(Rs) = VCC, D at VCC | 0.04 | 1 | ||||||
| All devices | Dominant | VI = 0 V, | No load | Dominant | 10 | 17 | mA | |||
| Recessive | VI = VCC, | No load | Recessive | 10 | 17 | |||||