JAJSH84G May 2014 – October 2019 SN65HVD70 , SN65HVD71 , SN65HVD73 , SN65HVD74 , SN65HVD76 , SN65HVD77
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage (1) | 3 | 3.3 | 3.6 | V | |
| VI | Input voltage at any bus pin (separately or common mode) (2) | –7 | 12 | V | ||
| VIH | High-level input voltage (Driver, driver enable, and receiver enable inputs) | 2 | VCC | V | ||
| VIL | Low-level input voltage (Driver, driver enable, and receiver enable inputs) | 0 | 0.8 | V | ||
| VID | Differential input voltage | –12 | 12 | V | ||
| IO | Output current, Driver | –60 | 60 | mA | ||
| IO | Output current, Receiver | –8 | 8 | mA | ||
| RL | Differential load resistance | 54 | 60 | Ω | ||
| CL | Differential load capacitance | 50 | pF | |||
| 1/tUI | Signaling rate | HVD70, HVD71 | 400 | kbps | ||
| HVD73, HVD74 | 20 | Mbps | ||||
| HVD76, HVD77 | 50 | |||||
| TA(3) | Operating free-air temperature (See the Application and Implementation for thermal information) | –40 | 125 | °C | ||
| TJ | Junction Temperature | –40 | 150 | °C | ||