JAJSH84G May 2014 – October 2019 SN65HVD70 , SN65HVD71 , SN65HVD73 , SN65HVD74 , SN65HVD76 , SN65HVD77
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VALUE | UNITS | |||
|---|---|---|---|---|---|---|
| PD | Power Dissipation
driver and receiver enabled, VCC = 3.6 V, TJ = 150°C 50% duty cycle square-wave signal at signaling rate:
|
Unterminated | RL = 300 Ω,
CL = 50 pF (driver) |
HVD70, HVD71 | 150 | mW |
| HVD73, HVD74 | 180 | |||||
| HVD76, HVD77 | 220 | |||||
| RS-422 load | RL = 100 Ω,
CL = 50 pF (driver) |
HVD70, HVD71 | 190 | mW | ||
| HVD73, HVD74 | 220 | |||||
| HVD76, HVD77 | 250 | |||||
| RS-485 load | RL = 54 Ω,
CL = 50 pF (driver) |
HVD70, HVD71 | 230 | mW | ||
| HVD73, HVD74 | 255 | |||||
| HVD76, HVD77 | 285 | |||||