JAJSH84G May 2014 – October 2019 SN65HVD70 , SN65HVD71 , SN65HVD73 , SN65HVD74 , SN65HVD76 , SN65HVD77
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| DRIVER | ||||||||
| tr, tf | Driver differential output rise/fall time | RL = 54 Ω, CL = 50 pF | See Figure 17 | 2 | 3 | 6 | ns | |
| tPHL, tPLH | Driver propagation delay | 3 | 10 | 16 | ns | |||
| tSK(P) | Driver pulse skew, |tPHL – tPLH| | 0 | 3.5 | ns | ||||
| tPHZ, tPLZ | Driver disable time | HVD76 | See Figure 18 and Figure 19 | 10 | 20 | ns | ||
| tPZH, tPZL | Driver enable time | Receiver enabled | 10 | 20 | ns | |||
| Receiver disabled | 3 | 8 | µs | |||||
| RECEIVER | ||||||||
| tr, tf | Receiver output rise/fall time | CL = 15 pF | See Figure 20 | 1 | 3 | 6 | ns | |
| tPHL, tPLH | Receiver propagation delay time | 25 | 40 | ns | ||||
| tSK(P) | Receiver pulse skew, |tPHL – tPLH| | 0 | 2 | ns | ||||
| tPLZ, tPHZ | Receiver disable time | HVD76 | 8 | 15 | ns | |||
| tpZL(1), tPZH(1) tPZL(2), tPZH(2) | Receiver enable time | Driver enabled | See Figure 21 | 8 | 90 | ns | ||
| Driver disabled | See Figure 22 | 3 | 8 | µs | ||||