SLLS881G December   2007  – October 2014 SN65LVDS315
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
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Device Electrical Characteristics
    6. 6.6 Output Electrical Characteristics
    7. 6.7 Input Electrical Characteristics
    8. 6.8 Switching Characteristics
    9. 6.9 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Typical Blanking Power Consumption Test Pattern
    2. 7.2 Maximum Power Consumption Test Pattern
    3. 7.3 Jitter Performance
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Frame Counter Size
      2. 8.3.2 Data Formats
      3. 8.3.3 Parallel Input Port Timing Information
      4. 8.3.4 MIPI CSI-1 / CCP2-Class 0 Interface
      5. 8.3.5 Frame Structure and Synchronization Codes
      6. 8.3.6 Preventing Wrong Synchronization
      7. 8.3.7 Frame Structure
      8. 8.3.8 VS and HS Timing to Generate the Correct Control Signals
    4. 8.4 Device Functional Modes
      1. 8.4.1 Powerdown Modes
        1. 8.4.1.1 Shutdown Mode
        2. 8.4.1.2 Standby Mode
      2. 8.4.2 Active Modes
        1. 8.4.2.1 Acquire Mode (PLL Approaches Lock)
        2. 8.4.2.2 Transmit Mode
      3. 8.4.3 Status Detect and Operating Modes Flow Diagram
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Receiver Termination Requirement
      2. 9.1.2 Preventing Control Inputs From Increased Leakage Currents
    2. 9.2 Typical Application
      1. 9.2.1 VGA Camera Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Calculation Example: VGA Camera Sensor
          2. 9.2.1.2.2 Typical Application Frequencies
            1. 9.2.1.2.2.1 8-Bit Camera Application
        3. 9.2.1.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • MIPI CSI-1 and SMIA CCP Support
  • Connects Directly to OMAP CSI Interface
  • 4×4 mm QFN Package
  • ESD Rating >3 kV (HBM) Camera Input Ports
    and >2 kV (HBM) All Other Ports
  • Pixel Clock Range 3.5–27 MHz
  • Three Operating Modes to Conserve Power
    • Active Mode VGA Camera 30 fps: 7 mA
    • Typical Shutdown and Standby: 0.5 μA
    • Operating Temperature Range –40°C to 85°C
    • Input Data Voltage Range From 1.8 V to 3.3 V
  • EMI

2 Applications

  • Camera to Host Controller (e.g. OMAP2420, OMAP2430, OMAP3430)
  • Mobile Phones and Smart Phones
cam_serl_lls881.gif

3 Description

The SN65LVDS315 is a camera serializer that converts 8-bit parallel camera data into MIPI-CSI1 or SMIA CCP compliant serial signals.

The device converts the parallel 8-bit data to two sub-low-voltage differential signaling (SubLVDS) serial data and clock output. Meanwhile the serialized data is presented on the differential serial data output DOUT with a differential clock signal on output CLK. Where The frequency of CLK is 8x DCLK input pixel clock rate.

The SN65LVDS315 supports three power modes (Shutdown, standby and active) to conserve power.

All CMOS inputs offer failsafe operation to protect the input from damage during power up and to avoid current flow into the device inputs during power up. The core supply of the SN65LVDS315 is 1.8 V. To provide greater flexibility, the camera data inputs support a supply range from 1.8 V to 3.3 V and the device is characterized for operation over ambient air temperatures of –40°C to 85°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN65LVDS315 VQFN (24) 4.00 mm x 4.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.