JAJSTH4A December 2009 – March 2024 SN65MLVD048
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | CL = 15pF, See Figure 6-2 | 2 | 6 | ns | ||
tPHL | Propagation delay time, high-to-low-level output | 2 | 6 | ns | |||
tr | Output signal rise time | 1 | 2.3 | ||||
tf | Output signal fall time | 1 | 2.3 | ns | |||
tsk(p) | Pulse skew (|tPHL – tPLH|) | Type 1 | 35 | 270 | ps | ||
Type 2 | 150 | 460 | |||||
tsk(pp) | Part-to-part skew | 800 | ps | ||||
tjit(per) | Period jitter, rms (1 standard deviation)(2) | All channels switching, 125MHz clock input(3), See Figure 6-4 | 6 | ps | |||
tjit(c-c) | Cycle-to-cycle jitter, rms(2) | 13 | ps | ||||
tjit(det) | Deterministic jitter(2) | Type 1 | All channels switching, 250Mbps 215-1 PRBS input(3), See Figure 6-4 | 800 | ps | ||
Type 2 | 945 | ps | |||||
tjit(ran) | Random jitter(2) | Type 1 | 9 | ps | |||
Type 2 | 8 | ps | |||||
tPZH | Enable time, high-impedance-to-high-level output | CL = 15pF, See Figure 6-3 | 15 | ns | |||
tPZL | Enable time, high-impedance-to-low-level output | CL = 15pF, See Figure 6-3 | 15 | ns | |||
tPHZ | Disable time, high-level-to-high-impedance output | CL = 15pF, See Figure 6-3 | 10 | ns | |||
tPLZ | Disable time, low-level-to-high-impedance output | CL = 15pF, See Figure 6-3 | 10 | ns |